??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW M18MI-UAC50B-S04G
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW M18MI-UAC50B-S04G
VERF
Availability
Available
BC
Order code
BAW002K
TC
Artikelbezeichnung
BAW M18MI-UAC50B-S04G
PX
Product view
40924_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
M18x1
W
Gewicht
0.053 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 65 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 1...5 mm, Analog output = Analog, voltage 0...10 V, Output characteristic = falling on approach, Limit frequency –3 dB = 500 Hz, Repeat accuracy per BWN = ±8 µm, Non-linearity max. = ±120 µm, Housing material = Brass, nickel-plated, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 3-pin, Operating voltage Ub = 15...30 VDC, Ambient temperature = -10...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.